Publish your products
Coffe table HOLLY 1000x800x500mm

Coffe table HOLLY 1000x800x500mm

3.7 out of 5 stars3.7(31 reviews)
  • Solid wood
  • Practical lower shelf
  • Several different models

    Coffee table with practical lower shelf.
Specification
    • Length: 1000 mm
    • Height: 500 mm
    • Width: 800 mm
    • Table surface: Bean shaped
    • Stand: Fixed legs
    • Material: Solid wood
    • Weight: 18 kg
Technical specification
  • Unique ref.Coffe-Table-HOLLY-1000x800x500mm
  • Product familyLounge and hallway
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-11-11
  • Edition number1
  • Height (mm)500
  • Width (mm)800
  • Depth (mm)1000
Related
  • Material mainWood
  • Weight Net (Kg)17
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_14
  • Uniclass 2015 DescriptionCoffee tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City