We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Compartment Locker Curve 600mm 2 Sections 4 Doors

Unique ref.: Compartment-Locker-Curve-600-2-Sections-4-Doors
Brand: AJ Produkter
Product family: Clothing Locker
Product group: Curve
Width (mm): 600
Depth (mm): 550
Date of publishing: 2020-01-24
Edition number: 1
Type: Object (single object)
Download (1)
Well equipped
Convex, metallic-lacquered doors
Ventilation holes in the top and bottom. Each compartment has a clothes rail with two anchor hooks, a door stop and a door tray

Frame colour: Anthracite Frame colour code: RAL 7016 Door colour: Red metallic/Grey Metalic/Blue Metalic Door colour code: RAL 8029/RAL 9022/ RAL 5025 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Slovakia
Weight Net (Kg): 46

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-58
Uniclass 2.0 Description: Office Storage Units
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 00
CSI MasterFormat 2014 Title: Lockers
OmniClass Number: 23-21 15 15
OmniClass Title: Clothing Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved