Publish your products
Desk BORAS rectangular 1200x600x900

Desk BORAS rectangular 1200x600x900

  • High-pressure laminate
  • Certified according to EN 1729
  • Hard-wearing table top

Rectangular table with a tubular frame and a hard-wearing table top. The table is tested and certified according to EN 1729.

Specification
  • Length:1200 mm

    Height:900 mm

    Width:600 mm

    Thickness table surface:20 mm

    Table surface:Rectangular

    Stand:Fixed legs

    Table surface material:HPL

    Stand material:Tubular steel

    Weight:24,34 kg

    Approvals:EN 527, EN 1729

Technical specification
  • Unique ref.Desk-BORAS-rectangular-1200x600x900
  • Product familySchool & Education
  • Product groupTables
  • Date of publishing2021-09-13
  • Edition number1
  • Height (mm)900
  • Width (mm)1200
  • Depth (mm)600
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)24.34
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit