Publish your products
Desk BORAS trapets 1200x600x720
Desk BORAS trapets 1200x600x720

    Desk BORAS trapets 1200x600x720

    • A more flexible furnishing solution
    • Several different colours and materials
    • Adjustable feet

    Trapezoid-shaped table that offers flexible furnishing options for the classroom. The desk features adjustable feet for adaptation to uneven floor surfaces and is available in several different designs. Tested and certified according to EN 1729.

    Specification
    • Length:1200 mm

      Height:720 mm

      Width:600 mm

      Thickness table surface:20 mm

      Table surface:Trapezoidal

      Stand:Fixed legs

      Table surface material:HPL

      Stand material:Tubular steel

      Weight:13,5 kg

    Technical specification
    • Unique ref.Desk-BORAS-trapets-1200x600x720
    • Product familySchool & Education
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2021-09-13
    • Edition number1
    • Height (mm)720
    • Width (mm)1200
    • Depth (mm)600
    Related
    • Material mainWood
    • Material secondarySteel
    • Weight Net (Kg)13.5
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit