Publish your products
Desk TREADMILL 1432x547x129mm
Desk TREADMILL 1432x547x129mm
Desk TREADMILL 1432x547x129mm
Desk TREADMILL 1432x547x129mm
Desk TREADMILL 1432x547x129mm
Desk TREADMILL 1432x547x129mm

    Desk TREADMILL 1432x547x129mm

    4.4 out of 5 stars4.4(11 reviews)
    • Move while you work
    • Quiet and easy to move
    • Manual/auto speed settings

      Walk and work at the same time with our desk treadmill! The walking treadmill can either be controlled by remote control or automatically by your own walking pace, via sensors in the running belt that track your pace. The desk treadmill is easy to move, can be folded flat and is silent when in use
    Specification
      • Length:1432 mm
      • Height:129 mm
      • Width:547 mm
      • Colour:Black
      • Frame material:Aluminium
      • Load capacity:110 kg
      • Foldable:Yes
      • Weight:28 kg
    Technical specification
    • Unique ref.Desk-TREADMILL-1432x547x129mm-mm
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-12-14
    • Edition number1
    • Height (mm)129
    • Width (mm)1432
    • Depth (mm)457
    Related
    • Material mainAluminium
    • Weight Net (Kg)28
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_70_84_91
    • Uniclass 2015 DescriptionTreadmills

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City