Publish your products
Desk screen SPLIT 400x600mm
Desk screen SPLIT 400x600mm
Desk screen SPLIT 400x600mm

    Desk screen SPLIT 400x600mm

    • Slim, unobtrusive design
    • Provides privacy
    • Semi sound absorbent

    Slimline desk screen that is elegant yet unobtrusive. The screen provides privacy and has semi-acoustic properties to reduce some of the noise in the room. The screen and brackets are made of recyclable materials.

    Specification
    • Height:600mm

      Width:400mm

      Thickness:12mm

      Max opening:80mm

      Screen material:PET

      Stand included:Yes

      Weight:1.08kg

      Warranty:7 years

    Technical specification
    • Unique ref.Desk-screen-SPLIT-400x600mm
    • Product familyDesk
    • Product groupAcoustics
    • TypeObject (single object)
    • Date of publishing2021-10-08
    • Edition number1
    • Height (mm)600
    • Width (mm)400
    • Depth (mm)12
    Related
    • Material mainPET
    • Weight Net (Kg)1.08
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_15_55_04
    • Uniclass 2015 DescriptionAcoustics and noise transfer surveying

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit