Publish your products
Double-sided revolving mobile whiteboard DORIS 1200x2000 mm Parametric
Double-sided revolving mobile whiteboard DORIS 1200x2000 mm Parametric

    Double-sided revolving mobile whiteboard DORIS 1200x2000 mm Parametric

    4.2 out of 5 stars4.2(5 reviews)
    • 30-year warranty
    • Magnetic surface
    • With wheels

      Mobile, revolving whiteboard with double-sided, high-quality vitreous enamel writing surface. Fitted with four wheels and a pen shelf.
    Specification
      • Height:1200 mm
      • Width:2000 mm
      • Total height:1960 mm
      • Framework material:Aluminium
      • Writing surface material:Glass enamel
      • Model:Double sided
      • Function:With magnetic function
      • Weight:46 kg
    Technical specification
    • Unique ref.Double-sided-revolving-mobile-whiteboard-DORIS-1200x2000mm
    • Product familyOffice Accessories
    • Product groupWhiteboards
    • TypeObject (single object)
    • Date of publishing2022-10-12
    • Edition number1
    • Height (mm)1200
    • Width (mm)2000
    Related
    • Material mainEnamel
    • Material secondaryAluminium
    • Weight Net (Kg)46
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_25_96
    • Uniclass 2015 DescriptionWhiteboards

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City