Publish your products
Drawer storage bench QBUS, leg frame, handle, 534x800x420 mm, grey cushion
Drawer storage bench QBUS, leg frame, handle, 534x800x420 mm, grey cushion
Drawer storage bench QBUS, leg frame, handle, 534x800x420 mm, grey cushion
Drawer storage bench QBUS, leg frame, handle, 534x800x420 mm, grey cushion

    Drawer storage bench QBUS, leg frame, handle, 534x800x420 mm, grey cushion

    • Provides several storage options
    • Provides concealed storage
    • Part of the QBUS range

      Modern cabinet with double doors and drawers in AJ Products' proprietary design. Combine it with other units in the QBUS range for a uniform storage solution. Ideal for use in offices, conference rooms and reception areas.
    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This practical cabinet is perfect for storing anything from books and binders to office supplies or anything else you want to keep concealed but still easy to access.

      Suitable for use in many locations and works well in lobbies, offices, cloakrooms or conference rooms. Why not put several units together to create a room within a room or screen off different areas?

      Made of laminate, a durable and easy-care material. The laminate is available in several different colours. A base frame and handles are included.

      The handles have a neat, easy-grip design and are easy to use regardless of whether they're mounted vertically or horizontally. They can be mounted in any position either vertically or horizontally.

      The handles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used every day.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All to ensure you have an efficient workday!

    Technical specification
    • Unique ref.Drawer-storage-bench-QBUS-leg-frame-handle-534x800x420-mmgrey-cushion
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)534
    • Width (mm)800
    • Depth (mm)420
    Related
    • Material mainLaminate
    • Weight Net (Kg)34.93
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City