Publish your products
Flip chart stand LUCIE
Flip chart stand LUCIE
Flip chart stand LUCIE

    Flip chart stand LUCIE

    3.5 out of 5 stars3.5(8 reviews)
    • Magnetic whiteboard
    • Flexible and adjustable
    • Includes pen shelf

    Functional magnetic flipchart easel that you can also use as a whiteboard. It offers flexibility thanks to an adjustable flipchart holder and adjustable legs. A handy pen shelf for your whiteboard pens is included.

    Specification
    • Writing surface format:1000x700mm

      Minimum height:1110mm

      Maximum height:1910mm

      Writing surface material:Melamine

      Weight:8.7kg

      Warranty:7 years

    Technical specification
    • Unique ref.Flip-chart-LUCIE
    • Product familyDesk
    • Product groupAcoustics
    • TypeObject (single object)
    • Date of publishing2021-10-08
    • Edition number1
    • Height (mm)1000
    • Width (mm)700
    Related
    • Material mainMelamine
    • Weight Net (Kg)8.7
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • IFC classificationFurniture
    • Uniclass 2015 CodeZz_80
    • Uniclass 2015 DescriptionPresentation

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    3.9 out of 5 stars 3.9 (37)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)