Publish your products
Lockable wardrobe QBUS, with clothes rail, base frame, 2020x400x570 mm
Lockable wardrobe QBUS, with clothes rail, base frame, 2020x400x570 mm
Lockable wardrobe QBUS, with clothes rail, base frame, 2020x400x570 mm
Lockable wardrobe QBUS, with clothes rail, base frame, 2020x400x570 mm

    Lockable wardrobe QBUS, with clothes rail, base frame, 2020x400x570 mm

    • Perfect for storing clothes
    • Lockable for secure storage
    • Part of the QBUS range

      Spacious, lockable wardrobe designed by AJ Products. It makes the perfect combination with other units in the QBUS range to create a coordinated storage solution. Ideal for storing bags, coats and other personal belongings.
    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This spacious wardrobe is ideal for storing personal items in public spaces such as lobbies or reception areas. It is also perfect for office use.

      The wardrobe is extra deep, which means that it has room for storing overnight bags, for example, and also for hanging clothes on hangers.

      Made of laminate, an easy-care, durable material. The laminate is available in several different colours. A base frame, handle and lock are included.

      The handle has an open, easy-to-grip design and is made of powder-coated steel. Powder-coating gives a hard and durable surface, which is perfect for furniture used every day.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All of this will help to make your working day more efficient!

    Technical specification
    • Unique ref.Lockable-wardrobe-QBUS-with-clothes-rail-base-frame-2020x400x570-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)2020
    • Width (mm)400
    • Depth (mm)570
    Related
    • Material mainLaminate
    • Weight Net (Kg)48.87
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City