Publish your products
Mesh conference chair TORONTO
Archived

Mesh conference chair TORONTO

  • Stylish mesh back
  • Stackable
  • Armrests for good support

    Conference chair with a mesh back for ventilation and padded seat cushion. The chair has armrests and a slightly contoured seat for a comfortable sitting position. You simply stack the chair when you want to free up floor space or when cleaning.
Specification
    • Seat height:475 mm
    • Seat depth:465 mm
    • Seat width:460 mm
    • Height:840 mm
    • Width:545 mm
    • Depth:530 mm
    • Colour:Black
    • Stand colour:Chrome
    • Seat material:Fabric
    • Backrest material:Mesh
    • Stackable:Yes
    • Load capacity:110 kg
    • Weight:6.5 kg
Technical specification
  • Unique ref.Mesh-conference-chair-TORONTO
  • Product familyLunch and conference
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2022-10-24
  • Edition number1
  • Height (mm)840
  • Width (mm)545
  • Depth (mm)530
Related
  • Material mainSteel
  • Weight Net (Kg)6.5
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 00
  • CSI MasterFormat 2014 TitleSeating
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit