Publish your products
Milton
Milton
Milton
Milton
Milton

    Milton

    3.9 out of 5 stars3.9(15 reviews)
    • Removable upholstery
    • Synchronous mechanism
    • Armrests adjustable in 2 dimensions

    Stylish and modern office chair with synchronous technology for an ergonomic sitting position. The backrest cover can be ordered in a selection of different colours and is removable for easy cleaning. The armrests are adjustable in two directions for best seating comfort.

    Specification
    • Seat height:470-580 mm

      Seat depth:470 mm

      Seat width:490 mm

      Backrest height:575 mm

      Colour:Black

      Durability:50000 Md

      Seat material:Fabric

      Backrest material:Fabric

      Mechanism:Synchronous

      Recommended seat time:8 h

      Load capacity:110 kg

      Wheel type:Easy-roll castors

      Star base:Black plastic

      Weight:20,55 kg

    Technical specification
    • Unique ref.Milton-Office-chair
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)1100
    • Width (mm)490
    • Depth (mm)470
    Related
    • Material mainFabric
    • Material secondaryPlastic
    • Weight Net (Kg)20.55
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City