Publish your products
Modular sofa VARIETY 45 degree convex
Modular sofa VARIETY 45 degree convex
Modular sofa VARIETY 45 degree convex

    Modular sofa VARIETY 45 degree convex

    3.2 out of 5 stars3.2(5 reviews)
    • Stylish and Scandinavian design
    • Build-upable for optimal use
    • Legs that make cleaning easier


      Modern and versatile double-sided sofa in AJ Products' proprietary design. Combine it with other units of the VARIETY series for a completely unique piece of furniture. The sofa is designed with a space between the seat and backrest, which makes it a practical choice from a cleaning perspective. The VARIETY-series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.
    Specification
    • Height: 840mm
      Width: 1500mm
      Depth: 700mm
      Color: Multiple colors
      Material: Fabric/Synthetic leather
      Weight: 30kg

    Technical specification
    • Unique ref.Modular-sofa-VARIETY-45-degree-convex
    • Product familyLounge and hallway
    • Product groupVariety
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    • Height (mm)840
    • Width (mm)1500
    • Depth (mm)700
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inSweden
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products