Publish your products
Office cabinet CLEO 2000x1000x310mm

Office cabinet CLEO 2000x1000x310mm

3.5 out of 5 stars3.5(19 reviews)
  • Affordable
  • Laminate
  • Lockable doors

    Cabinet with lockable doors and slim, discreet handles. Perfect for offices, archives and storage areas
Specification
    • Height: 2000 mm
    • Width: 1000 mm
    • Depth: 310 mm
    • Width, internal: 965 mm
    • Depth, internal: 305 mm
    • Material: Laminate
    • Number of shelf: 4
    • Lock type: Key lock
    • Shelf load capacity: 25 kg
    • Weight: 67.2 kg
    • Assembly: Delivered unassembled
Technical specification
  • Unique ref.Office-cabinet-CLEO-2000x1000x310mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-01-10
  • Edition number1
  • Height (mm)2000
  • Width (mm)1000
  • Depth (mm)310
Related
  • Material mainWood
  • Weight Net (Kg)67.2
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City