Office chair NEWBURYOffice chair NEWBURYOffice chair NEWBURY
View previous images
View next images

Office chair NEWBURY

  • Innovative and ergonomic
  • Compact and versatile
  • Several adjustment options

    Unique office chair with several ergonomic settings that make it particularly comfortable. The chair has short armrests and a tilting seat and is adjustable in height. It is the ideal size for small offices
Specification
    • Seat height:470-560 mm
    • Seat depth:440 mm
    • Seat width:450 mm
    • Material:Fabric
    • Composition:100% Polyester
    • Durability:90000 Md
    • Stand colour:Black
    • Mechanism:Permanent contact back (PCB)
    • Armrests:Yes
    • Load capacity:130 kg
    • Wheel type:Stiff-roll castors
    • Star base:Black plastic
    • Weight:13.6 kg
    • Assembly:Delivered unassembled
Technical specification
  • Unique ref.Office-chair-NEWBURY
  • Collection setOffice Chairs
  • CollectionVarious
  • TypeObject (single object)
  • Date of publishing2021-11-29
  • Edition number1
  • Width (mm)450
  • Depth (mm)440
Related
  • Material mainPlastic
  • Material secondarySteel
  • Weight Net (Kg)13.6
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 1.4 CodeL8533
  • Uniclass 1.4 DescriptionSeating, office chairs
  • Uniclass 2.0 CodePR-31-12
  • Uniclass 2.0 DescriptionChairs, Seats And Bench Seating
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs
  • NBS Reference Code31-12
  • NBS Reference DescriptionChairs, Seats And Bench Seating

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands