Publish your products
Pendant lamp ZEN
Pendant lamp ZEN

    Pendant lamp ZEN

    3.9 out of 5 stars3.9(16 reviews)
    • Creates a pleasant light
    • Bamboo gives a natural feeling
    • Suitable for offices and canteens

      Pendant lamp in woven bamboo. Creates a pleasant atmosphere with its natural character and eco-friendly appearance. Perfect to hang in the middle of the room, over the dining room table or above a sofa group.
    Specification
      • Height:400 mm
      • Max. wattage:25 W
      • Cord length:2500 mm
      • Material:Bamboo
      • Metal skirt:E27
      • Light bulb included:No
      • Ip class:IP20
      • Weight:1.7 kg
    Technical specification
    • Unique ref.Pendant-lamp-ZEN
    • Product familyOffice and conference
    • Product groupLightning
    • TypeObject (single object)
    • Date of publishing2023-04-28
    • Edition number1
    • Height (mm)400
    Related
    • Material mainBamboo
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • ETIM CodeEG000028
    • ETIM NameLamps
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City