Publish your products
Pigeon hole unit QBUS, 22 shelves + 4 drawers, base frame, 1636x1600x420 mm
Pigeon hole unit QBUS, 22 shelves + 4 drawers, base frame, 1636x1600x420 mm
Pigeon hole unit QBUS, 22 shelves + 4 drawers, base frame, 1636x1600x420 mm
Pigeon hole unit QBUS, 22 shelves + 4 drawers, base frame, 1636x1600x420 mm

    Pigeon hole unit QBUS, 22 shelves + 4 drawers, base frame, 1636x1600x420 mm

    • Provides convenient storage
    • Simplifies mail sorting
    • Part of the QBUS range

      Complete and functional mail sorting unit designed by AJ Products. It makes the perfect combination with other units in the QBUS range to create a coordinated storage solution. The unit features separate compartments for sorting post and drawers for hidden storage.
    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      Our practical mail sorting cabinet is designed to simplify and optimise mail management in the workplace.

      This piece of furniture is excellent for sorting mail but is also suitable for organising and storing newspapers, office accessories, etc.

      Made of laminate, a material that is both durable and easy to keep clean. A base frame and handles for the unit are included.

      The handles have an open and easy-to-grip design and are made of powder-coated steel. Powder-coating gives a hard and durable surface, which is perfect for furniture used every day.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All to ensure you have an efficient workday!

    Technical specification
    • Unique ref.Pigeon-hole-unit-QBUS-22-shelves-4-drawers-base-frame-1636x1600x420-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)1636
    • Width (mm)1600
    • Depth (mm)420
    Related
    • Material mainLaminate
    • Weight Net (Kg)139.35
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City