Publish your products
Post and personal storage unit QBUS, 11 shelves + 12 lockable comps, base frame, 1636x1600x420 mm
Post and personal storage unit QBUS, 11 shelves + 12 lockable comps, base frame, 1636x1600x420 mm
Post and personal storage unit QBUS, 11 shelves + 12 lockable comps, base frame, 1636x1600x420 mm

    Post and personal storage unit QBUS, 11 shelves + 12 lockable comps, base frame, 1636x1600x420 mm

    • Secure storage for personal items
    • For easy mail sorting
    • Part of the QBUS range

    Complete mail sorting and personal storage unit designed by AJ Products. Combine it with other units in the QBUS range to create a uniform storage solution. The cabinet features separate and lockable mailboxes with slots for individual sorting and storage.

    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      Our practical mail sorting unit is adapted to facilitate handling and storing mail.

      This piece of furniture is excellent for sorting incoming mail but is also suitable for storing personal belongings such as bags and other accessories. Each compartment is divided by a shelf that separates the mailbox from the storage area; it collects the mail and documents that are fed through the mail slot.

      Made of laminate, a material that is both durable and easy to keep clean. A base frame and locks for the cabinet are included.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All to enable you to have an efficient work day!

    Technical specification
    • Unique ref.Post-and-personal-storage-unit-QBUS-11-shelves-12-lockable-comps-base-frame-1636x1600x420-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)1636
    • Width (mm)1600
    • Depth (mm)420
    Related
    • Material mainLaminate
    • Weight Net (Kg)162.28
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit