Publish your products
River
River
River
River
River
River
    Archived

    River

    • Modern design
    • Contoured seat
    • Stackable

    Hard-wearing, versatile chair for indoor use. The River chair has a modern design and is perfect for canteens and break rooms. The chair is made of molded plastic, has a comfortable, contoured seat and integrated armrests, which provide support for your arms and shoulders.

    Specification
    • Seat height:470 mm

      Width:600 mm

      Depth:600 mm

      Total height:810 mm

      Colour:Anthracite

      Seat material:Polypropylene

      Stand colour:Anthracite

      Stand material:Tubular steel

      Stackable:Yes

      Weight:5 kg

    Technical specification
    • Unique ref.River-Chair
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2021-08-10
    • Edition number1
    • Height (mm)470
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainPolypropylene
    • Material secondarySteel
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit