Publish your products
Security cabinet CONTAIN 1500x550x400mm
Security cabinet CONTAIN 1500x550x400mm

    Security cabinet CONTAIN 1500x550x400mm

    • Certified according to SS 3492
    • Key lock or code lock
    • Can be used as a gun cabinet

      Robust security cabinet for safe storage. Comes with movable shelves so that you can create a flexible storage solution. Choose between a high-security key lock and an electronic code lock. Interior fittings to accommodate guns/hunting equipment can be bought separately
    Specification
      • Height:1500 mm
      • Width:550 mm
      • Depth:400 mm
      • Height, internal:1490 mm
      • Width, internal:540 mm
      • Depth, internal:330 mm
      • Material:Sheet steel
      • Number of shelf:3
      • Lock type:Electronic code lock
      • Weight:152 kg
      • Assembly:Assembled
      • Testing:SSF 3492
    Technical specification
    • Unique ref.Security-cabinet-CONTAIN-1500x550x400mm
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    • Height (mm)1500
    • Width (mm)550
    • Depth (mm)400
    Related
    • Material mainSteel
    • Weight Net (Kg)152
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_75
    • Uniclass 2015 DescriptionSafes and security cabinets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit