Publish your products
Sheffield
Sheffield
Sheffield
Sheffield

    Sheffield

    4.0 out of 5 stars4.0(14 reviews)
    • Extremely durable upholstery
    • Designed for 24 hour use
    • Integrated headrest

    Office chair in a stylish design with durable fabric upholstery and a chrome base. The high back and headrest are ergonomically designed and the chair has a synchronous mechanism with a lockable rocking function. The chair is suitable for long work shifts. It is tested for up to 150 kg and 24 hour use.

    Specification
    • Seat height:460-555 mm

      Seat depth:540 mm

      Seat width:510 mm

      Backrest height:700 mm

      Colour:GreyMaterial:Fabric

      Durability:200000 Md

      Mechanism:Rocking

      Recommended seat time:24 h

      Load capacity:150 kg

      Wheel type:Easy-roll castors

      Star base:Chromed metal

      Weight:24,5 kg

    Technical specification
    • Unique ref.Sheffield-Office-chair
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)1200
    • Width (mm)510
    • Depth (mm)540
    Related
    • Material mainFabric
    • Material secondaryChrome
    • Weight Net (Kg)24.5
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City