Publish your products
Sofa LISA circular
Sofa LISA circular
Sofa LISA circular
Sofa LISA circular
Sofa LISA circular
Sofa LISA circular

    Sofa LISA circular

    4.4 out of 5 stars4.4(31 reviews)
    • Plenty of space
    • Sleek design
    • Easy to clean

      Large circular sofa with a round backrest in the centre. The sofa consists of interconnected modules. It has durable upholstery and is ideal for common rooms, hallways and waiting rooms.
    Specification
      • Seat height:460 mm
      • Height:1000 mm
      • Diameter:2000 mm
      • Material:Synthetic leather
      • Stand colour:Silver
      • Stand colour code:RAL 9006
      • Weight:70 kg
    Technical specification
    • Unique ref.Sofa-LISA-Circular
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-16
    • Edition number1
    • Height (mm)1000
    • Width (mm)2000
    Related
    • Material mainFabric
    • Weight Net (Kg)70
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    4.3 out of 5 stars 4.3 (21)
    4.7 out of 5 stars 4.7 (30)
    4.4 out of 5 stars 4.4 (70)
    4.1 out of 5 stars 4.1 (35)
    4.4 out of 5 stars 4.4 (39)