Publish your products
Stanley High

Stanley High

3.7 out of 5 stars3.7(19 reviews)
  • Synchronous mechanism
  • Adjustable lumbar support
  • Breathable mesh back

Office chair in stylish and breathable mesh design that will be a stylish feature in your office. The seat is upholstered in fire-retardant fabric and the mesh back provides comfortable airflow throughout your day. The chair has adjustable lumbar support for extra comfort.

Specification
  • Seat height:430-580 mm

    Seat depth:460 mm

    Seat width:490 mm

    Backrest height:500 mm

    Composition:100% Polyester Trevira CS

    Durability:100000 Md

    Seat colour:Black

    Seat material:Fabric

    Backrest material:Mesh

    Mechanism:Synchronous

    Recommended seat time:8 h

    Armrests:Yes

    Load capacity:120 kg

    Wheel type:Easy-roll castors

    Star base:Black plastic

    Adjustable lumbar support:Yes

    Weight:18,5 kg

Technical specification
  • Unique ref.Stanley-High-Office-chair
  • Product familyOffice Chairs
  • Product groupOffice chairs
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)1100
  • Width (mm)490
  • Depth (mm)460
Related
  • Material mainFabric
  • Material secondaryPlastic
  • Weight Net (Kg)18.5
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City