Publish your products
Stirling
Stirling
Stirling
Stirling
Stirling

    Stirling

    4.1 out of 5 stars4.1(8 reviews)
    • Adjustable headrest
    • Adjustable armrests
    • Synchronous mechanism

    Comfortable chair with a high back that will be a smart feature in the office. The chair has a synchronous mechanism that is lockable in four positions. The back and headrest are adjustable in height and the armrests can be adjusted in both height and width.

    Specification
    • Seat height:470-545 mm

      Seat depth:500 mm

      Seat width:500 mm

      Backrest height:580-670 mm

      Colour:BlackMaterial:Fabric

      Durability:100000 Md

      Mechanism:Synchronous

      Recommended seat time:8 h

      Load capacity:110 kg

      Wheel type:Easy-roll castors

      Star base:Aluminium

      Weight:27,3 kg

    Technical specification
    • Unique ref.Stirling-Office-chair
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)1100
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainFabric
    • Material secondaryAluminium
    • Weight Net (Kg)27.3
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City