Publish your products
Worktable CARGO 2400x750mm

Worktable CARGO 2400x750mm

  • Height-adjustable
  • Hard-wearing laminate top
  • Robust and durable

    Versatile workbench in a robust design with a continuously height-adjustable frame that makes your work easier. The durable worktop resists liquids and is easy to keep clean. Suitable for packing and assembly.
Specification
    • Length:2400 mm
    • Width:750 mm
    • Thickness table surface:26 mm
    • Minimum height:720 mm
    • Maximum height:900 mm
    • Table surface:Rectangular
    • Stand:Manually adjustable
    • Table surface colour:White
    • Table surface material:High-pressure laminate
    • Stand colour:Dark grey
    • Stand colour code:NCS S7502-B
    • Stand material:Steel
    • Load capacity:400 kg
    • Weight:54 kg
    • Assembly:Delivered unassembled
Technical specification
  • Unique ref.Worktable-CARGO-2400x750mm
  • Product familyChanging room
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2023-08-29
  • Edition number1
  • Height (mm)720
  • Width (mm)2400
  • Depth (mm)750
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)54
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit