Publish your products
Artificial banana plant 1500mm
Artificial banana plant 1500mm

    Artificial banana plant 1500mm

    4.1 out of 5 stars4.1(316 reviews)
    • Incl. black metal pot
    • Creates a pleasant environment
    • Floor standing

      Artificial plant in a realistic-looking material that creates a pleasant atmosphere in your office, canteen or in any other indoor area where you want to have plants. This plant is suitable as a floor plant or room divider.
    Specification
      • Height:1500 mm
      • Pot colour:Black
      • Flowerpot material:Sheet steel
      • Weight:10.45 kg
    Technical specification
    • Unique ref.artificial-banana-plant-1500mm
    • Product familyReception & Lounge
    • Product groupArtificial plants
    • TypeObject (single object)
    • Date of publishing2022-05-10
    • Edition number1
    • Height (mm)1500
    Related
    • Material mainPlastic
    • Weight Net (Kg)10.45
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_45_30_04
    • Uniclass 2015 DescriptionArtificial plants
    • CSI MasterFormat 2014 Code32 93 00
    • CSI MasterFormat 2014 TitlePlants
    • OmniClass Number23-11 27 19
    • OmniClass TitlePlants

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    4.0 out of 5 stars 4.0 (34)
    3.7 out of 5 stars 3.7 (23)
    4.3 out of 5 stars 4.3 (33)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit