Publish your products
Artificial Monstera 1800mm

Artificial Monstera 1800mm

4.5 out of 5 stars4.5(275 reviews)
  • Incl. black metal pot
  • Creates a pleasant environment
  • Floor standing

    Artificial plant in a lifelike material that creates a pleasant atmosphere. Place it on the floor as a stylish room divider or as a homely touch next to your reception sofa. It comes with a black pot on a stand.
Specification
    • Height:1800 mm
    • Pot colour:Black
    • Flowerpot material:Sheet steel
    • Weight:9.65 kg
Technical specification
  • Unique ref.artificial-Monstera-1800mm
  • Product familyReception & Lounge
  • Product groupArtificial plants
  • TypeObject (single object)
  • Date of publishing2022-05-10
  • Edition number1
  • Height (mm)1800
Related
  • Material mainPlastic
  • Weight Net (Kg)9.65
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_45_30_04
  • Uniclass 2015 DescriptionArtificial plants
  • CSI MasterFormat 2014 Code32 93 00
  • CSI MasterFormat 2014 TitlePlants
  • OmniClass Number23-11 27 19
  • OmniClass TitlePlants

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit