Publish your products
Desk Bike
Desk Bike
Desk Bike
Desk Bike

    Desk Bike

    4.1 out of 5 stars4.1(13 reviews)
    • Exercise while you work!
    • Improves the circulation
    • Quiet and easy to move

    Work and exercise at the same time! Working and cycling on a desk bike improves your circulation and boosts your metabolism, which is good for your health and your productivity. The bike is quiet and has a display that shows time and distance, among other things.

    Specification
    • Seat height:800-900 mm

      Length:750 mm

      Width:470 mm

      Colour:Black

      Load capacity:110 kg

      Weight:16,8 kg

    Technical specification
    • Unique ref.Desk-Bike
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)800
    • Width (mm)470
    • Depth (mm)750
    Related
    • Material mainPlastic
    • Material secondaryAluminium
    • Weight Net (Kg)16.8
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City