Publish your products
Mobile coat rail CLOTHING HOUSE
Mobile coat rail CLOTHING HOUSE
Mobile coat rail CLOTHING HOUSE
Mobile coat rail CLOTHING HOUSE

    Mobile coat rail CLOTHING HOUSE

    4.1 out of 5 stars4.1(21 reviews)
    • Modern design
    • Easy to move
    • Creates a wonderful ambience

      The inspiration for the mobile coat stand CLOTHING HOUSE came from house design, which can easily be seen from its unmistakable shape. It works well as a coat stand in both office lobbies and in cloak rooms. Four lockable castors make it easy to move around as needed
    Specification
      • Length:1040 mm
      • Height:1475 mm
      • Width:470 mm
      • Colour:Black
      • Material:Tubular steel
      • Wheel type:Castor wheels with brakes
      • Weight:13 kg
      • Assembly:Delivered unassembled
    Technical specification
    • Unique ref.Mobile-coat-rail-CLOTHING-HOUSE
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-04-01
    • Edition number1
    • Height (mm)1475
    • Width (mm)470
    • Depth (mm)1040
    Related
    • Material mainSteel
    • Weight Net (Kg)13
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_90_50_14
    • Uniclass 2015 DescriptionClothes storing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit