Publish your products
Shelving system COMBO 1980x1840x470mm 4 shelves
Shelving system COMBO 1980x1840x470mm 4 shelves
Shelving system COMBO 1980x1840x470mm 4 shelves
Shelving system COMBO 1980x1840x470mm 4 shelves

    Shelving system COMBO 1980x1840x470mm 4 shelves

    • For wide and deep storage
    • Withstands heavy loads
    • Robust and stable

    A shelving system that doubles as a workbench. The storage rack is supplied with uprights and a shelf, including beams.

    The Combo shelving system is a flexible shelving unit that lets you build your own combined shelf and workbench solution. Each shelf is supplied with four uprights with perforations for hooking shelves in place at any height. You advantageously use a rubber mallet to easily hook the parts onto the frame - no bolts or screws are needed! A shelf installed at a comfortable working height makes a great worktop. The Combo shelving system is well suited to demanding environments such as workshops and factories. Add back rails, tool panels and other useful accessories to create a complete workstation. All accessories are sold separately. The shelves are constructed using strong beams and 16 mm thick particleboard. Each shelf has a maximum load capacity of 700 kg. The beams and uprights are made of dark-grey powder-coated sheet steel. The powder coating provides a resilient and extra hard-wearing finish. The shelving system requires no end frames or rear brace.

    Specification
    • Height:1980 mm

      Width:1840 mm

      Depth:470 mm

      Post colour:Dark grey

      Post colour code:NCS S7502-B

      Support beam colour:Dark grey

      Support beam colour code:NCS S7502-B

      Material:Sheet steel

      Number of shelf:4

      Shelf load capacity:700 kg

      Sheet steel thickness:2 mm

      Weight:77.72 kg

    Technical specification
    • Unique ref.Shelving-system-COMBO-1980x1840x470mm-4-shelves
    • Product familyChanging room
    • Product groupShelves
    • TypeObject (single object)
    • Date of publishing2021-09-16
    • Edition number1
    • Height (mm)1980
    • Width (mm)1840
    • Depth (mm)470
    Related
    • Material mainSteel
    • Material secondaryWood
    • Weight Net (Kg)77.72
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit