Publish your products
Storage cabinet STYLE 1900x1000x400mm

Storage cabinet STYLE 1900x1000x400mm

  • High quality
  • 4 adjustable shelves
  • Available in different colours

    High-quality cabinet that fits equally well in the office as it does in the warehouse. The cabinet comes with adjustable shelves, adjustable feet, rotary handle and 3-point lock with two keys
Specification
    • Height:1900 mm
    • Width:1000 mm
    • Depth:400 mm
    • Width, internal:975 mm
    • Depth, internal:365 mm
    • Shelf interval:50 mm
    • Material:Sheet steel
    • Number of shelf:4
    • Lock type:Key lock
    • Shelf load capacity:50 kg
    • Sheet steel thickness door:0.8 mm
    • Sheet steel thickness body:0.7 mm
    • Weight:62kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Storage-cabinet-STYLE-1900x1000x400mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-01-20
  • Edition number1
  • Height (mm)1000
  • Width (mm)1900
  • Depth (mm)400
Related
  • Material mainSteel
  • Weight Net (Kg)62
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City