Publish your products
Worktable 1200x900x900mm

Worktable 1200x900x900mm

  • With shelf underneath
  • Noise-reducing linoleum
  • Extra work surface

    Sturdy, versatile work table with a large shelf underneath. This table is ideal for classrooms or school sewing rooms. It can also be used as an extra table or for storage. The shelf underneath is a practical place to store school materials or personal belongings
Specification
    • Length:1200 mm
    • Height:900 mm
    • Width:900 mm
    • Table surface material:Linoleum
    • Stand colour:White
    • Stand colour code:RAL 9016
    • Stand material:Tubular steel
    • Sound absorbing:Yes
    • Weight:45 kg
Technical specification
  • Unique ref.Worktable-1200x900x900mm
  • Product familyChanging room
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (mm)900
  • Width (mm)1200
  • Depth (mm)900
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)45
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit