Publish your products
VERTIKAL ACOUSTIC BLINDS
VERTIKAL ACOUSTIC BLINDS
    Archived

    VERTIKAL ACOUSTIC BLINDS

    2.2 out of 5 stars2.2(5 reviews)
    VERTIKAL improves acoustics in rooms with windows or other hard surfaces. VERTIKAL is an effective sound absorber made of EcoSUND consisting of recycled PET. The blinds are discreet and blend naturally into the other design of the room, which can be accentuated with the choice of textiles. VERTIKAL can be adjusted in different positions so that the lot is completely closed or pushed off. Ideal for where you want adjustable reverberation time. The absorbent is laminated on one or two sides – many want a darkening side and a ”front” in a different colour. Can be dimensioned to fit the height / width of the premises.
    Specification
    • VERTIKAL is produced in accordance with customer specifications and is customized for both rail length and height of the blinds. The sound absorbing blinds are made from our unique core material EcoSUND. Standard lamella width is 127 mm and maximum rail length is 3000 mm. Height 0-3500 mm Width 127 mm Thickness 20 mm Rail length 0-3000 mm VERTIKAL is delivered with manual controls.
    Technical specification
    • Unique ref.VERTIKAL-ACOUSTIC-BLINDS
    • Product familyFurniture
    • Product groupWall- and Ceiling acoustics
    • TypeObject (single object)
    • Date of publishing2020-05-27
    • Edition number1
    • Height (mm)4000
    • Width (mm)127
    • Depth (mm)20
    Related
    • Material mainFabric
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit