Publish your products
Collage EcoSUND®
Archived

Collage EcoSUND®

Collage is a two-in-one solution combining good acoustics with a practical notice board. Collage is manufactured in several standard formats. All absorbents are 50 mm thick for good sound absorption and are made of our unique core material EcoSUND.

Specification
  • Available in more sizes. W: 600 H: 600, W: 1200 H: 600, W: 1200 H: 900, W: 1200 H: 1200 and W: 1600 H: 1200.

    Specification Text

    Sound absorbing notice board for wall mounting. Core material EcoSUND. Pinnable. Frame available in white and black. Ordered separately. Total thickness: 50 mm. Measurements: (choose below). Dressed on both sides with: Hush/Acoustic nonwoven (only alternatives), colour xx.

    Certificate (Valid 2019-06-03):

    ISO 354 Absorption and SS 25269

    Absorption factor: alfa 0,90-0,95

    Fire class B-s1:d0

    ____________________________________________________________________________________________

    Standard measurements: W. 600 H. 600 || W. 1200 H. 600 || W. 1200 H. 900 || W. 1200 H. 1200 || W. 1600 H. 120

Technical specification
  • Unique ref.collage
  • Product familyFurniture
  • Product groupWall and Ceiling Acoustics
  • TypeObject (single object)
  • Date of publishing2020-01-16
  • Edition number1
  • Depth (mm)50
Related
  • Material mainPolyester
  • Material secondaryPolyester
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit