We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Effekt EcoSUND®

Unique ref.: effekt
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall and Ceiling Acoustics
Width (mm): 1200
Depth (mm): 50
Date of publishing: 2020-01-16
Edition number: 1
Type: Object (single object)
Download (10)
An effective way to improve the acoustics of a room without having to change existing installations such as ventilation, cables, lights, etc. is to mount Effect ceiling absorbers. With even distribution based on the needs of the local area, it becomes an affordable solution that reduces a lot of audio spread in the longitudinal direction of the room. Customize your absorbents by choosing from three core materials and laminate them with the Hush textile, available in several different colors.

Effekt is made in three standard sizes and has a thickness of 50 mm for good sound absorption. Effekt is hung by wire strings that connect and form a wall. An affordable solution that reduces a lot of sound propagation in the length of the room and parts of the room in smaller rooms. Design your unique room divider by choosing from three different core materials, six different hang wires, and a variety of colors from the Hush textile. As the design of the product may challenge for climbing and the product is not suitable for that, Effect is not recommended for school and care.

Availabe in more widths. W: 300, 600 and 900.

Specification Text

Vertical hanging sound absorbant for ceilings, made from EcoSUND. 

Mounting: can be interconnected with hangwires. Total thickness: 50 mm. Measurements: (choose below).

Available dressed in Hush or raw. E.g. 567 (67046)

 

Certificate (valid 2019-06-03):

ISO 354 Absorption and SS 25269

N10 1200x900 = 6

______________________________________________________________________________________________

Standard measurements:

1200x300x50 || 1200x600x50 || 1200x900x50

For customized measurements, contact Götessons.



Material main: Polyester
Material secondary: Polyester
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject®