Unique ref.: | honey |
---|---|
Brand: | Akustikmiljö |
Product family: | Furniture |
Product group: | Wall- and Ceiling acoustics |
Width (mm): | 600 |
Height (mm): | 520 |
Date of publishing: | 2020-01-16 |
Edition number: | 1 |
Type: | Object (single object) |
Honey wall panel is a playful and modular wall panel that can be varied to form different patterns in different colours, with or without textile. Honey is available in three thicknesses — 20 mm, 40 mm and 50 mm. All panels have good sound absorbing properties. Honey is manufactured with a straight edge and comes with velour backing for easy mounting with Velcro. The sound absorbent is made from our unique core material EcoSUND. Our core material is available in three colors and with the ability to dress textiles in several colors your wall becomes almost unique.
600x520 mm.
Availabel in different thickness: 20, 40, 50 mm
Specification Text
Sound absorbing wall absorbant. Core material EcoSUND. Dressed on both sides with: Hush (only alternative), colour xx.
Mounting: Back dressed in velour and Velcro. Thickness: 20/40/50 mm. Measurements: (choose below).
Certificate (valid 2019-06-03):
ISO 354 Absorption and SS 25269.
Absorption factor alfa 0,95 and Fire class: testad according to B-s1, d0
N10 value 600x520x50 = 33
______________________________________________________________________________________________
Standard measurements:
600x520x20 || 600x520x40 || 600x520x50
Product url: | https://www.amacoustics.com/products/honey-wall-panel-sound-absorbent |
---|---|
Installation instructions: | https://www.amacoustics.com/sites/default/files/akustikmiljo_montageanvisn... |
COBie Product Data Sheet: | |
Product certification: | https://www.amacoustics.com/sites/default/files/amacoustics_honey_products... |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/akustikmiljo/product/honey
Material main: | Polyester |
---|---|
Material secondary: | Polyester |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Acoustics |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 2015 Code: | EF_40_30 |
Uniclass 2015 Description: | Furnishings |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
BIMobject®