We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LÄTT CLAMP ABSORBENT

Unique ref.: LATT-CLAMP-ABSORBENT
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall- and Ceiling acoustics
Width (mm): 1200
Height (mm): 600
Depth (mm): 50
Date of publishing: 2020-05-27
Edition number: 1
Type: Object (single object)
Download (11)
LÄTT clamp absorbent improves acoustics without having to change existing electrical and air vent installations. LÄTT is an affordable solution that is installed individually and thus does not interfere with existing installations such as ventilation ducts, power cables, lighting or alarms. LÄTT is an effective sound absorber and is made out of EcoSUND, our unique core material which consists of recycled PET.

1200x600x50 mm
1200x900x50 mm


Material main: Fabric
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture

BIMobject®