Unique ref.: | LOD-ACOUSTIC-LAMINA-BARS |
---|---|
Brand: | Akustikmiljö |
Product family: | Furniture |
Product group: | Wall- and Ceiling acoustics |
Width (mm): | 50 |
Height (mm): | 3000 |
Depth (mm): | 50 |
Date of publishing: | 2020-05-27 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.akustikmiljo.se/produkter/lod-akustisk-lamellstav |
---|---|
Installation instructions: | https://www.amacoustics.com/sites/default/files/flik_3_montageanvisning_lo... |
COBie Product Data Sheet: | |
Product certification: | https://www.amacoustics.com/sites/default/files/amacoustics_lod_productshe... |
Technical description: | |
Instruction video: | https://www.amacoustics.com/portfolio/video |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/akustikmiljo/product/lod-acoustic-lamina-bars
Material main: | Fabric |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Acoustics |
---|---|
IFC classification: | Furniture |
BIMobject®