We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Nivå EcoSUND®

Unique ref.: niva
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall- and Ceiling acoustics
Width (mm): 593
Height (mm): 593
Date of publishing: 2020-01-16
Edition number: 1
Type: Object (single object)
Download (10)
Nivå ceiling and wall-panel improves acoustics and its design makes it a feature in any room. The panels can be varied to form different patterns in different colours, with or without textile. Nivå is made of our unique core material EcoSUND. Our core material is available in three colors, and with the possibility of laminating with several different textiles, your ceiling becomes almost unique. Nivå is manufactured in dimensions of 593 x 593 mm in two versions, one to work as a wall panel sound absorbent, the other to fit grid systems for ceilings (edge A). Thickness varies across the surface from 30–80 mm.

Specification Text Nivå Ceiling

Sound absorbing ceiling absorbent. Core material EcoSUND. Dressed on both sides with Hush (only alternative), colour xx. Customized for grids 600x600 mm. Mounting: lies on grid.

Total thickness: 30-90 mm. (Below grid 50 mm). Measurements: 593x593 mm

 

Certificate (valid 2019-06-03):

ISO 354 Absorption and SS 25269

Absorption factor alfa 1 and Fire class: tested according to SS-EN ISO 11925-2 N10 value 6 pcs connected 1800x1200 = 4


Specification Nivå Wall

Sound absorbing wall absorbent. Core material EcoSUND. Dressed on both sides with Hush (only alternative), colour xx.

Mounting: Back covered in velour and velcro. Total thickness: 30-90 mm. Measurements: 593x593 mm.

 

Certificate (valid 2019-06-03):

ISO 354 Absorption and SS 25269

Absorption factor alfa 0,85 and Fire class: tested according to SS-EN ISO 11925-2 N10 value 6 pcs connected 1800x1200 = 4



Material main: Polyester
Material secondary: Polyester
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject®