We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

OFF THE GRID FOR GRIDS

Unique ref.: OFF-THE-GRID-FOR-GRIDS
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall- and Ceiling acoustics
Width (mm): 1200
Height (mm): 600
Depth (mm): 50
Date of publishing: 2020-05-27
Edition number: 1
Type: Object (single object)
Download (10)
With OFF THE GRID uspended from the ceiling, your room will get an extra design feature. Add an eye-catching detail to the room and suspend an OFF THE GRID from the ceiling. Add TILES EcoSUND for a sound-absorbing effect and combine with lamps and plants from our lighting and plant range. The wire grid is made of 5 mm thick steel and available in silver or brass and in two different sizes.

OFF THE GRID is manufactured in the standard formats 1200x600x50 mm and 1200x1800x50 mm to fit our sound absorbers to be placed in the suspended grid. OFF THE GRID is available in silver and brass.


Material main: Fabric
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture

BIMobject®