Publish your products
PRINT SOUND ABSORBING PICTURE
PRINT SOUND ABSORBING PICTURE
PRINT SOUND ABSORBING PICTURE

    PRINT SOUND ABSORBING PICTURE

    3.7 out of 5 stars3.7(13 reviews)
    PRINT is a sound absorbent where only your own fantasy sets the limits. Pick your own photo and create a picture, or several pictures, in order to complete image themes for the whole room. If you have no motif of your own, we can help you with photographs/ illustrations to catch the sensation you are seeking.
    Specification
    • All absorbents are 50 mm thick for good sound absorption. • 600x600x50 mm • 1200x600x50 mm • 1200x900x50 mm • 1200x1200x50 mm • 1600x1200x50 mm • 2400x1200x50 mm
    Technical specification
    • Unique ref.PRINT-SOUND-ABSORBING-PICTURE
    • Product familyFurniture
    • Product groupWall- and Ceiling acoustics
    • TypeObject (single object)
    • Date of publishing2020-05-27
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)50
    Related
    • Material mainFabric
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City