We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SINGLE® ABSORBENTS DRESSED IN FABRIC

Unique ref.: SINGLE-ABSORBENTS-DRESSED-IN-FABRIC
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall- and Ceiling acoustics
Width (mm): 600
Height (mm): 600
Depth (mm): 50
Date of publishing: 2020-05-27
Edition number: 1
Type: Object (single object)
Download (11)
If you wich to add colour to an entire wall or if you wish to smarten up your working environment at the same time as improving the acoustic quality, you go for SINGLE®. We can tailor-make a good acoustic environment that precisely fits your working place with standard fabrics of a uniform colour, patterned fabrics or maybe a fabric you have chosen.

There are three different designs of SINGLE:

Visible frame, as standard with black or white powder-varnished steel frame.
Concealed frame where the fabric is dressed around all the visible sides of the absorbent.
As an alternative no frame at all, with or without velcro ® fastening and down-swept sides.

All absorbents are 50 mm thick for good sound absorption.

600x600x50 mm
1200x600x50 mm
1200x900x50 mm
1200x1200x50 mm
1200x1600x50 mm
1200x2400x50 mm


Material main: Fabric
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture

BIMobject®