Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
akustikmiljo/products/1505c4c6-443a-492f-b808-78cadd557d6d
Home
Categories
Building Materials
Acoustic Panels & Accessories
Sound Off Cloud
Unavailable in United States
Akustikmiljö
Follow
Archived
Sound Off Cloud
Cloud shaped, effective sound absorbent for mouting on the ceiling. Can be chosen in raw EcoSUND or dressed in textile.
Download unavailable (files archived)
Specification
Specification
Thickness 50 mm.
Material: sound absorbing EcoSUND; available in several colours.
Can be dressed in colours from textile Hush.
With our without LED lamps.
5 pcs wires (2 m) with loop and adjustable hook included.
Mount for ceiling is bought separately.
Technical specification
Technical specification
Unique ref.
sound-off-cloud
Product family
Furniture
Product group
Wall and Ceiling Acoustics
Type
Building Material
Date of publishing
2021-10-14
Edition number
1
Depth (mm)
50
Links
Links
Product url
https://gotessons.com/en/products/absorbents-wall-and-ceiling/sound-off-cloud
Classification
Classification
BIMobject Category
Building Materials - Acoustic Panels & Accessories
Similar products
Impact Acoustic®
Acoustic Ceiling Baffle Fusion
Download
Impact Acoustic®
Acoustic Ceiling Panel Track
Download
Impact Acoustic®
Ceiling Baffle Edge Bespoke
Download
Impact Acoustic®
Acoustic Ceiling Baffle Wave Sine Bespoke
Download
Impact Acoustic®
Acoustic Ceiling Grid Modular Mero
Download
Impact Acoustic®
Acoustic Ceiling Panel Jungle
Download