We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Stark sportabsorbent

Unique ref.: Stark-sportabsorbent
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall- and Ceiling acoustics
Width (mm): 1200
Height (mm): 900
Depth (mm): 50
Date of publishing: 2020-05-27
Edition number: 1
Type: Object (single object)
Download (11)
STARK improves acoustics and has a rugged wire mesh to protect the absorber. STARK is mainly used in sports centers and in rooms with low ceilings at risk of being damaged. STARK is built for harsh and noisy environments such as sports halls where ball hits and tackles would otherwise damage the sound absorbers. The sturdy wire grid holds the absorbent securely in place. STARK is an effective sound absorber manufactured by EcoSUND consisting of recycled PET.

STARK is manufactured in a standard format with various wire grilles for ceiling or wall mounting. The absorbent is 50 mm thick for good sound absorption and is made from our unique core material EcoSUND.

• 1200x900x50 mm


Material main: Fabric
Material secondary: Zink
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture

BIMobject®