We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

TILES ECOSUND DESIGNED

Unique ref.: TILES-ECOSUND-DESIGNED
Brand: Akustikmiljö
Product family: Furniture
Product group: Wall- and Ceiling acoustics
Width (mm): 593
Height (mm): 593
Depth (mm): 50
Date of publishing: 2020-05-27
Edition number: 1
Type: Object (single object)
Download (11)
TILES ECOSUND DESIGNED – provides a new set of design tools for sub-ceilings. TILES EcoSUND Designed is part of a whole family of sound absorbers for ceilings covered in fabrics Nova, Hush or with a heated surface of the core material EcoSUND. In the family there are also designed sub-ceiling grids, see IN THE GRID and OFF THE GRID for even greater opportunities for a unique expression. TILES EcoSUND Designed is made out of EcoSUND, our unique core material which consists of recycled PET.

TILES EcoSUND Designed is manufactured in a standard size 593x593 mm to fit sub-ceiling grids. The absorbent is 50 mm thick for good sound absorption. The core material consists of our unique core material EcoSUND. The product can also be ordered with products IN THE GRID and OFF THE GRID, or standard grids.


Material main: Fabric
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture

BIMobject®