Publish your products
Extrusion Coatings | 7716U SPRAY TRINAR® ULTRA | Store Fronts

Extrusion Coatings | 7716U SPRAY TRINAR® ULTRA | Store Fronts

AkzoNobel Coil & Extrusion coatings

TRINAR is the ideal metal architectural coating for any monumental project as well as any residential or low-rise project that requires lasting durability and beauty. One of the secrets of TRINAR's superior durability lies in the molecular structure of its 70% polyvinylidene fluoride (PVDF) resin. This unique carbon/fluorine bond is the key to its unsurpassed thermal, chemical and ultraviolet resistance properties. When coupled with our proprietary acrylic resin and premium ceramic and select inorganic pigmentation, this system demonstrates remarkable resistance to weathering, fading, cracking and chalking. TRINAR provides long term beauty for a wide range of metal building components such as panel systems, curtain walls, window systems, louvers, canopies, mullions, store fronts and fascia. TRINAR is developed and tested by our experts to give you the confidence that your project will stand the test of time.

Test specifications. All TRINAR systems meet or exceed the requirements of AAMA 2605, the most recognized specification for fenestration coatings in the world. Only applicators which consistently meet stringent quality process parameters are approved to apply TRINAR.

Please contact our sales and regional office for color selections, pricing, warranty and technical information. We look forward to showing you how TRINAR can enhance your next project!

Specification
  • Brand: TRINAR
    Application: Extrusion
    Chemistry: PVDF
    Product code: CKL3C60070
    Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
    Preparation: As Per Approved Applicator Guidelines*
    Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

Technical specification
  • Unique ref.CKL3C60070
  • Product familyPVDF Extrusion coatings
  • Product groupPVDF Exterior metal finish for architectural extrusion applications
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
Related
  • Material mainPVDF
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • IFC classificationCovering
  • Uniclass 2015 CodePr_25_57_65_70
  • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) sheets
  • CSI MasterFormat 2014 Code09 96 00
  • CSI MasterFormat 2014 TitleHigh-Performance Coatings
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

North America
Canada
United States