We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY HS9020GAT high speed clean room door

Unique ref.: aa_a_hs9020_gat
Brand: Albany-EMEA
Product family: High speed door
Product group: Cleanroom door
Date of publishing: 2015-03-04
Edition number: 1
Type: Object (single object)
The Albany HS9020GAT from ASSA ABLOY Entrance Systems is airtight and suitable for cleanroom environments. It offers perfect sealing thanks to a unique design. The Albany HS9020GAT requires very little space and protects your environment against drafts, humidity, dust and dirt.

Albany HS9020GAT high speed door
Product description:

• The HS9020GAT is a compact, airtight door with integrated motor for inside environments, type clean room.
• Gravity drive system.
• Unique side column technology provides excellent seal on all 4 sides thereby reducing heat loss.
• The speed of opening is up to up to 1,2 m/s (optional 2,0 m/s) depending on size of door.
• The speed of closing is 0,5 m/s
• The door design withstands overpressure or underpressure in specific areas.
• Photocells in side columns.
• Dimensions: Min: 1000 mm x 2000 mm, Max: 4000 mm x 4000 mm
• Wind load resistance: (EN 12424) Class 1 (300 Pa (N/m²)). Maximum wind load while closing 50 Pa (N/m²).
• Water penetration (EN 12425) Class 2 (50 Pa (N/m²))
• Air permeability (EN 12426) Class 2 (12 m³/m²/h at 50 Pa)
• Thermal transmittance (EN 12428) 6,02 W/(m²K)
• Temperature working range: 5 °C to +40 °C
• Door curtain 900 g/m² colored PVC, material thickness: 0,8 mm
• Flexible door curtain without ridged parts.
• Flexible soft bottom edge including wireless edge activator.
• Break-away and self-repair function.
• The door curtain is available in 8 standard colors.
• Various window options available, material PVC, material thickness 2.0 mm.
• The motor with frequency converter guarantees smooth and reliable operation.
• Soft start/stop significantly prolongs motor lifespan.
• Operator 220V - 240V 1-phase 0,75 kW 16A
• Operator protection: IP65
• Control unit with display, impulse Up and Down buttons, an emergency stop mushroom button and a mechanical main switch.
• Control unit protection: IP54
• Lifetime expectations: 1.000.000 cycles
• Optional color for drum cover, side column cover and motor cover.

Options:

Stainless steel
 Construction in stainless steel AISI304
 Side column cover, stainless steel AISI304
 Motor cover, stainless steel AISI304
 Drum cover, stainless steel AISI304

Window and vision panel options:
 small window 640x580 mm PVC
 vision panel 400mm PVC
 vision panel 800mm PVC


Door curtain color
 yellow RAL 1003
 orange RAL 2004
 red RAL 3000
 blue RAL 5002
 green RAL 6005
 grey RAL 7035
 black RAL 9005
 white RAL 9010

 Dynalumin

Cover options
Side column cover:
 Galvanized steel
 Painted in 8 standard colors
 Special paint finish Motor cover:
 Galvanized steel
 Painted in 8 standard colors
 Special paint finish Drum cover:
 Galvanized steel
 Painted in 8 standard colors
 Special paint finish

Drive and control options:
 Acoustic signal 24VAC 80 dB at 1 meter ( horn when door is moving)
 Extra safety photocell
 UPS 1 Phase 230V
 Function Auto/Manual (includes switch on the control box)
 Function Manual closing with opening/closing using a common manual command (e.g. one single pull rope opens and closes the door)
 Function Manual closing with separate impulse (e.g. 2 buttons ??)
 Function Two opening heights I/II with manual selection (switch included)
 Function Two opening heights I/II with automatic selection ( 2 different opening impulses)
 Function Interlocking / Airlock



Access and automations
 Photocell open door
 Remote control
 Push button box with 1 opening button (arrow up)
 Push button with 1 EMERGENCY STOP button
 Push button with 1 EMERGENCY STOP with key
 Box with large black "mushroom" button for opening
 Key operated box open/close
 Push button stop
 Push button box 1-button
 Push buttons for opening and for closing
 Magnetic loop
 Radar incl. remote control
 Radar holder galvanized steel – 950 mm
 Radar holder painted steel – 950 mm
 Radar holder stainless steel – 950 mm
 Traffic lights
 Warning light Red
 Warning light Green
 Standard function flashing light
 Standard function flashing light with pre-warning before closing and opening
 Pull rope switch complete 5 m cord
 Pull switch bracket in galvanized steel – L 3000 mm
 Pull switch bracket in painted steel – L 3000 mm
 Pull switch bracket in stainless steel – L 3000 mm
 Wireless and batteryless pull rope switch 5 m cord
 Wireless and batteryless push button bo


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved