This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY HS9030GHY high speed hygiene door

Unique ref.: aa_a_hs9030_ghy
Brand: Albany-EMEA
Product family: High speed door
Product group: Hygiene door
Date of publishing: 2015-03-04
Edition number: 1
Type: Object (single object)
The Albany HS9030GHY from ASSA ABLOY Entrance Systems is designed for interior applications in humid or corrosive environments, and in the food industry where hygiene demands are high. The door offers perfect sealing thanks to a unique design. The Albany HS9030GHY requires very little space, and it is the most space-efficient high speed door available in the market. The operating speed combined with its sealing properties improves your traffic flow, provides employee comfort, and saves energy.

Albany HS9030GHY high speed door
• Gravity drive system.
• Unique side column technology provides excellent seal on all 4 sides thereby reducing heat loss.
• Material constructed of stainless steel AISI 304
• Requires little space.
• Speed of opening up to 2,7 m/s depending on size of door.
• Speed of closing 0,5 m/s
• Door design to withstand overpressure or underpressure in specific areas.
• Photocells in side columns.
• Dimensions: Min: 1000 mm x 2200 mm, Max: 4000 mm x 4000 mm
• Wind load resistance: (EN 12424) Class 1 (300 Pa (N/m²)). Maximum wind load while closing 50 Pa (N/m²)
• Water penetration (EN 12425) Class 3 (>50 Pa (N/m²))
• Air permeability (EN 12426) Class 2 (12 m³/m²/h at 50 Pa)
• Thermal transmittance (EN 12428) 6,02 W/(m²K)
• Temperature working range: 5 °C to +40 °C
• Door curtain 900 g/m² colored PVC, material thickness: 0,8 mm
• Flexible door curtain without ridged parts.
• Flexible soft bottom edge including wireless edge activator.
• Break-away and self-repair function.
• The door curtain is available in 8 standard colors.
• Various window options available, material PVC, material thickness 2.0 mm.
• The motor with frequency converter guarantees smooth and reliable operation.
• Soft start/stop prolonging motor lifespan.
• The operator is located inside the fabric drum, where it is protected from any dust and dirt.
• Frame and drum cover in glass fibre, aluminium color.
• Operator 220V - 240V 1-phase 0,75 kW 16A
• Operator protection: IP65
• Control unit with display, impulse Up and Down buttons, an emergency stop mushroom button and a mechanical main switch.
• Control unit protection: IP54
• Lifetime expectations: 1.000.000 cycles

Options:
Window and vision panel options:
 small window 640x580 mm PVC vision panel 400mm PVC
 vision panel 800mm PVC



Door curtain color
 yellow RAL 1003
 orange RAL 2004
 red RAL 3000
 blue RAL 5002
 green RAL 6005
 grey RAL 7035
 black RAL 9005
 white RAL 9010

 Dynalumin

Drive and control options:
 Acoustic signal 24VAC 80 dB at 1 meter ( horn when door is moving)
 Extra safety photocell
 UPS 1 Phase 230V
 Function Auto/Manual (includes switch on the control box)
 Function Manual closing with opening/closing using a common manual command (e.g. one single pull rope opens and closes the door)
 Function Manual closing with separate impulse (e.g. 2 buttons ??)
 Function Two opening heights I/II with manual selection (switch included)
 Function Two opening heights I/II with automatic selection ( 2 different opening impulses)
 Function Interlocking / Airlock

Access and automations
 Photocell open door
 Remote control
 Push button box with 1 opening button (arrow up)
 Push button with 1 EMERGENCY STOP button
 Push button with 1 EMERGENCY STOP with key
 Box with large black "mushroom" button for opening
 Key operated box open/close
 Push button stop
 Push button box 1-button
 Push buttons for opening and for closing
 Magnetic loop
 Radar incl. remote control
 Radar holder galvanized steel – 950 mm
 Radar holder painted steel – 950 mm
 Radar holder stainless steel – 950 mm
 Traffic lights
 Warning light Red
 Warning light Green
 Standard function flashing light
 Standard function flashing light with pre-warning before closing and opening
 Pull rope switch complete 5 m cord
 Pull switch bracket in galvanized steel – L 3000 mm
 Pull switch bracket in painted steel – L 3000 mm
 Pull switch bracket in stainless steel – L 3000 mm
 Wireless and batteryless pull rope switch 5 m cord
 Wireless and batteryless p


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject®