We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY RR3000 ISO

Unique ref.: aa_a_rr3000_iso
Brand: Albany-EMEA
Product family: Rigid curtain doors
Product group: RR3000 Series
Date of publishing: 2014-09-22
Edition number: 1
Type: Object (single object)
High-performance door, opening in vertical direction, for interior and exterior use.

Side frames are made out of galvanized steel profiles. A patented channeled area avoids critical wear of the lamella ends and smoothens the door run.

Door curtain consists of highly thermally insulated sandwich lamellas consisting of foam (thickness 50 mm) covered by metal sheet trays in silver (RAL 9006). A doubled sealing system links the lamellas ensuring excellent wind and water tightness and a smooth run of the door. Optionally window lamellas can be integrated in the door blade. The clear window entail the entire door width with a transparency of 65 %. Thanks for their individual suspension from the rubber belt, each slat can be replaced individually, rapidly and easily.


Contactless Winding: The innovative Disc Drive technology used in the Albany RR3000 ISO supports the door curtain movement thereby ensuring a long service life. The slats are wound onto windling discs without contact. Using this technology, the door can be opened and closed very quickly and with no wear.

[/LIST]

Thermal transmittance:
Door blade 1,4 W/m²K
Complete door min 1,5 W/m²K (depending on door size and specification).

Wind resistance: class 2-3 (EN 12424)

Drive unit: gear motor 1,1 KW. Chain drive to reduce mounting space to the side

Temperature range: -20°C to +40°C (mounting side)

Protection: IP 55

Control system:
Albany MCC, with vector control technology and boost function at start-up. Graphic display and foil keypad for easy guided operation. Easy access to all important information for operation and service

control voltage 24 V DC.

Supply voltage:
3L/(N)PE 380/400/415/440V; 50/60 Hz
Transformator necessary for 220/230/500V; 50/60 Hz.


Safety devices:
Door line photo-cell,
drop down protection by integrated balancing system


Manual activation: by releasing the brake at ground level. Partly opening by means of the pre-stressed tension springs.

Opening / closing speed: up to max. 2.1/0.7 m/s

Size max.: (DW x DH): 7000 x 6000 mm

Make: Albany RR3000 ISO


Options

Covers:
 Top roll cover made of anodized aluminum
 Motor cover made of anodized aluminum

Window slats:
 Lamellas with transparency window slats

Surface/material:
 Standard lamellas: painting in RAL colours (one or both sides)
 Side frames: powder coated in RAL colours
 Top roll cover and motor cover: powder coated in RAL colours

Chain drive:
- Chain drive to reduce mounting space to the side

Hand chain drive:
- A hand chain drive can be installed to open and close the door completely

Detector for damaged door slats:
- A detector recognizing damaged door slats can be installed. The control stops the door blade in case of critical damages.

Safety: Contact edge and a pre-running photo cell is integrated in the side frame instead of a light curtain.

Miscellaneous:
Actuators
Additional safety devices



Delivery

Installation incl. wiring


Material main: Aluminium
Material secondary: Galvanized steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject®