We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY RR3000 XXL high speed door

Unique ref.: aa_a_RR3000_XXL
Brand: Albany-EMEA
Product family: High speed door
Product group: Interior door
Date of publishing: 2015-03-11
Edition number: 0
Type: Object (single object)
From ASSA ABLOY Entrance Systems, the RR3000 XXL can be found in use wherever busy, large doorways are needed. This brilliant fast running door opens at high-speeds, even in doorways up to 6 m high. A special winding mechanism (Disc DriveTM) allows the door curtain to be wound without noise or wear. The flexible slats in particular offer a great benefit in daily use. They protect the door against possible collision damage and also provide noise insulation. The contactless photocell provides the necessary safety.

Aluminum High-performance door, opening in vertical direction, for interior and exterior use.

Self-supporting side frames of edged galvanized steel profiles, all steel components galvanized, springs for curtain tension and counterbalance in the side frame.

Door curtain of ecru anodized double walled aluminium lamellas, hingeless connected by means of flexible heavy belts, wear-less to wind up without to contact each other, each single lamella can be replaced easily, pre-fitted on the top roll.

Wind resistance: class 2-4 (EN 12424)

Drive unit: gear motor, pluggable electrical connections

Protection: IP 55

Control system:
Albany MCC, with vector control technology and boost function at start-up. Graphic display and foil keypad for easy guided operation. Easy access to all important information for operation and service

Control voltage 24 V DC.

Supply voltage:
3L/(N)PE 380/400/415/440V; 50/60 Hz
Transformator necessary for 230/480/500V; 50/60 Hz.

Safety devices:
patented, contact-free pre-running safety photocell (transmit¬ter/receiver)
stationary safety photocell (transmitter/receiver)
drop down protection by integrated balancing system

Manual activation: by releasing the brake at ground level. Partly opening by means of the pre-stressed tension springs.

Opening / closing speed: up to max. 1.8/0.6 m/s

Size max.: (DW x DH): 8000 x 6000 mm; door surface max. 36 m2

Make: Albany RR3000 XXL






Options

Covers:
 Motor cover made of anodized aluminum
 Top roll cover

Surface/material:
 Side frames coloured
 Aluminum lamellas coloured

Miscellaneous:
 Aluminum lamellas with windows
 extended flexible seal

Actuators
Additional safety devices


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject®